Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UH20
Part #:XL0155
Catalog #:516UH20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.75 in | K: | 13.75 in |
| B: | 12.5 | L: | 10.69 in |
| X: | 1.25 in | F: | 5.81 |
| D: | 5.31 | M: | 3.75 |
| H: | 5.31 in | Y: | 3.75 in |
| J: | 11 in | N: | 5.66 |
| O: | 16.94 in | U: | 1.25 in |
| Center Distance (in): | 5.16 in | T: | 3.4375 |
| E: | 5.5 | G: | 2.91 |
| I: | 7.42 in | A: | 12.5 |
| AG: | 11.31 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Length: | 2.56 | Key Sq.: | 0.25 |
| Efficiency: | 80 | Ratio: | 20:1 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 4929 |
| Output RPM: | 87.5 | Model Code: | 516UH |
| Bore Code: | 55 | Input Keyway: | 1/4 X 2.56 in |
| Center Distance (in): | 5.16 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 11.68 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 20:1 |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 7557 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
General Specifications
| UPC: | 662288696926 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

