Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210H20
Part #:XL0195
Catalog #:516Q210H20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.31 | P: | 10.47 in |
| R: | 4.5 in | C: | 13.75 in |
| M: | 11.31 | K: | 13.75 in |
| F: | 5.81 | L: | 7.42 in |
| H: | 5.31 in | N: | 5.66 |
| J: | 11 in | B: | 12.5 |
| E: | 5.5 | I: | 7.42 in |
| LQ: | 8.78 in | G: | 2.91 |
| A: | 12.5 | AG: | 11.31 |
| BE1: | 0.5 in | T: | 3.4375 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 5.16 in |
| AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 4929 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Efficiency: | 80 |
| Ratio: | 20:1 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Reducer Style: | Standard | Maximum Input HP: | 10.16 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.375 in | Input HP @ 1750 RPM: | 11.68 |
| Gear Type: | Worm | Center Distance (in): | 5.16 |
| Product Type: | Worm Speed Reducer | Frame Size: | 210TC |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Service Factor: | 1 |
| Output RPM: | 87.5 | Mounting Style: | Shaft Mt |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Model Code: | 516Q |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 7557 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
General Specifications
| UPC: | 662288369394 | Weight: | 250.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

