Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210H30
Part #:XL0197
Catalog #:516Q210H30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.31 | J: | 11 in |
| K: | 13.75 in | F: | 5.81 |
| N: | 5.66 | H: | 5.31 in |
| L: | 7.42 in | B: | 12.5 |
| P: | 10.47 in | C: | 13.75 in |
| R: | 4.5 in | M: | 11.31 |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 2.91 | AG: | 11.31 |
| BD: | 9 | I: | 7.42 in |
| LQ: | 8.78 in | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 5.16 in |
| A: | 12.5 | E: | 5.5 |
| T: | 3.4375 |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 5569 |
| Shaft Seal Material: | Nitrile | Maximum Input HP: | 7.33 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.43 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.16 | Series Code: | Raider |
| Input Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Mounting Style: | Shaft Mt | Input RPM: | 1,750 |
| Frame Size: | 210TC | Model Code: | 516Q |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 7749 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288369400 | Weight: | 230.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

