Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UL40
Part #:XM0008
Catalog #:600UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | L: | 11.75 in |
| C: | 16.5 in | V: | 4.56 in |
| F: | 6.38 | B: | 14.5 |
| N: | 10 | H: | 6.5 in |
| J: | 12.75 in | O: | 4.56 in |
| D: | 6.5 | M: | 3.75 |
| X: | 1.5 in | Y: | 3.75 in |
| G: | 3.19 | E: | 6.38 |
| Center Distance (in): | 6 in | T: | 2.25 |
| A: | 8.13 | I: | 8.25 in |
| H-Tap size: | 5/8 - 11 in | U: | 1.5 in |
| TAP Depth: | 1 in |
Technical Specifications
| Thrust Rating - output shaft: | 8518 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.375 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 40:1 |
| Efficiency: | 80 | Key Length: | 2.94 |
| Maximum Input HP: | 7.87 hp @ 1750 rpm | Manufacturer Reducer Size: | 600 |
| Input Style: | Solid Shaft | Output Key: | 1/2 X 3.50 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1.5 in |
| Assembly: | U-L | Input Keyway: | 3/8 X 2.94 in |
| Series Code: | Raider | Output Diameter (in): | 2.250 in |
| Output RPM: | 43.7 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.05 | Center Distance (in): | 6 |
| Ratio Range: | 40:1 | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Model Code: | 600U | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Torque Rating (in-lb): | 10716 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369585 | Weight: | 240.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

