Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UR25
Part #:XM0016
Catalog #:600UR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 8.25 in | M: | 15.31 |
| H: | 6.5 in | D: | 6.38 |
| C: | 12.75 in | J: | 11.75 in |
| B: | 8.13 | N: | 10 |
| K: | 16.5 in | Y: | 3.75 in |
| V: | 4.56 in | O: | 19 in |
| X: | 1.5 in | F: | 3.19 |
| A: | 14.5 | E: | 6.38 |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Key Length: | 2.94 |
| Thrust Rating - output shaft: | 7281 | Input Speed: | 1750 |
| Key Sq.: | 0.375 | Ratio: | 25:1 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.5 in |
| Output Diameter (in): | 2.250 in | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 12.31 | Center Distance (in): | 6 |
| Input Style: | Shaft | Service Factor: | 1 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 10803 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684619 | Weight: | 240.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

