Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600ULR30
Part #:XM0027
Catalog #:600ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 1.5 in | C: | 16.5 in |
| Y: | 3.75 in | B: | 14.5 |
| M: | 3.75 | D: | 6.5 |
| F: | 6.38 | H: | 6.5 in |
| V: | 4.56 in | O: | 4.56 in |
| N: | 10 | K: | 6.38 in |
| L: | 11.75 in | J: | 12.75 in |
| E: | 6.38 | TAP Depth: | 1 in |
| I: | 8.25 in | Center Distance (in): | 6 in |
| O*: | 4.56 in | A: | 8.13 |
| U: | 1.5 in | G: | 3.19 |
| T: | 2.25 | H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Ratio: | 30:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 7798 | Reducer Style: | Standard |
| Key Length: | 2.94 | Key Sq.: | 0.375 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.8 |
| Input Diameter (in): | 1.5 in | Assembly: | U-LR |
| Input Style: | Solid Shaft | Model Code: | 600U |
| Output Diameter (in): | 2.250 in | Output Key: | 1/2 X 3.50 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Center Distance (in): | 6 |
| Input Keyway: | 3/8 X 2.94 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 10911 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288369738 | Weight: | 355.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

