Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600ULR60
Part #:XM0030
Catalog #:600ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | C: | 16.5 in |
| X: | 1.5 in | J: | 12.75 in |
| Y: | 3.75 in | V: | 4.56 in |
| B: | 14.5 | N: | 10 |
| K: | 6.38 in | O: | 4.56 in |
| L: | 11.75 in | H: | 6.5 in |
| M: | 3.75 | F: | 6.38 |
| Center Distance (in): | 6 in | A: | 8.13 |
| E: | 6.38 | I: | 8.25 in |
| TAP Depth: | 1 in | H-Tap size: | 5/8 - 11 in |
| T: | 2.25 | U: | 1.5 in |
| G: | 3.19 | O*: | 4.56 in |
Technical Specifications
| Thrust Rating - output shaft: | 9798 | Reducer Style: | Standard |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Key Length: | 2.94 | Key Sq.: | 0.375 |
| Maximum Input HP: | 5.07 hp @ 1750 rpm | Manufacturer Reducer Size: | 600 |
| Output RPM: | 29.1 | Output Shaft Orientation: | LR |
| Input Keyway: | 3/8 X 2.94 in | Mounting Style: | No Base |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Input Diameter (in): | 1.5 in | Series Code: | Raider |
| Assembly: | U-LR | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 5.83 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 600U |
| Output Diameter (in): | 2.250 in | Product Type: | Worm Speed Reducer |
| Output Key: | 1/2 X 3.50 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9743 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369769 | Weight: | 351.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

