Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210L40
Part #:XM0158
Catalog #:600Q210L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.56 in | K: | 6.38 in |
| B: | 14.5 | V: | 4.56 in |
| H: | 6.5 in | P: | 12.5 in |
| M: | 15.31 | D: | 6.5 |
| J: | 12.75 in | L: | 8.25 in |
| R: | 4.5 in | N: | 10 |
| C: | 16.5 in | F: | 6.38 |
| BF: | 0.53 | AJ: | 7.25 |
| TAP Depth: | 1 in | BD: | 9 |
| LQ: | 9.68 in | BE1: | 0.5 in |
| AK: | 8.5 | H-Tap size: | 5/8 - 11 in |
| A: | 8.13 | Center Distance (in): | 6 in |
| E: | 6.38 | I: | 8.25 in |
| G: | 3.19 | T: | 2.25 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Bore (C Face): | 1.375 | Efficiency: | 80 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 8518 |
| Ratio: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Nitrile | Assembly: | Q-L |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 9.05 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output RPM: | 43.7 | Input Style: | C-Face Quill |
| Input Diameter (in): | 1.375 in | Series Code: | Raider |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Frame Size: | 210TC | Output Shaft Assembly Code: | L |
| Output Key: | 1/2 X 3.50 | Ratio Range: | 40:1 |
| Model Code: | 600Q | Input RPM: | 1,750 |
| Output Diameter (in): | 2.250 in | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 10716 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
General Specifications
| UPC: | 662288370789 | Weight: | 357.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

