Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210R30
Part #:XM0167
Catalog #:600Q210R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.56 in | L: | 8.25 in |
| B: | 14.5 | M: | 15.31 |
| R: | 4.5 in | D: | 6.5 |
| J: | 12.75 in | K: | 6.38 in |
| P: | 12.5 in | F: | 6.38 |
| N: | 10 | V: | 4.56 in |
| H: | 6.5 in | C: | 16.5 in |
| H-Tap size: | 5/8 - 11 in | Center Distance (in): | 6 in |
| G: | 3.19 | AK: | 8.5 |
| TAP Depth: | 1 in | I: | 8.25 in |
| LQ: | 9.68 in | E: | 6.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| A: | 8.13 | AJ: | 7.25 |
| T: | 2.25 | BD: | 9 |
Technical Specifications
| Ratio: | 30:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 7798 |
| Shaft Seal Material: | Nitrile | Maximum Input HP: | 10.26 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 600 | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 1.375 in | Series Code: | Raider |
| Output Diameter (in): | 2.250 in | Ratio Range: | 30:1 |
| Frame Size: | 210TC | Input HP @ 1750 RPM: | 11.8 |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Model Code: | 600Q | Assembly: | Q-R |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.50 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 10911 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288370857 | Weight: | 270.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

