Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210R40
Part #:XM0168
Catalog #:600Q210R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 12.5 in | V: | 4.56 in |
| C: | 16.5 in | N: | 10 |
| D: | 6.5 | M: | 15.31 |
| J: | 12.75 in | H: | 6.5 in |
| K: | 6.38 in | F: | 6.38 |
| L: | 8.25 in | B: | 14.5 |
| O: | 4.56 in | R: | 4.5 in |
| I: | 8.25 in | BD: | 9 |
| H-Tap size: | 5/8 - 11 in | Center Distance (in): | 6 in |
| A: | 8.13 | E: | 6.38 |
| T: | 2.25 | AJ: | 7.25 |
| G: | 3.19 | AK: | 8.5 |
| BE1: | 0.5 in | LQ: | 9.68 in |
| TAP Depth: | 1 in | BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 8518 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer Style: | Standard | Input Bore (C Face): | 1.375 |
| Ratio: | 40:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Nitrile | Input Style: | C-Face Quill |
| Frame Size: | 210TC | Gear Type: | Worm |
| Output RPM: | 43.7 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.05 | Center Distance (in): | 6 |
| Output Key: | 1/2 X 3.50 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | R | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 600Q | Series Code: | Raider |
| Output Diameter (in): | 2.250 in | Assembly: | Q-R |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.375 in |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Torque Rating (in-lb): | 10716 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288370864 | Weight: | 270.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

