Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210R60
Part #:XM0170
Catalog #:600Q210R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.56 in | R: | 4.5 in |
| V: | 4.56 in | L: | 8.25 in |
| C: | 16.5 in | M: | 15.31 |
| H: | 6.5 in | J: | 12.75 in |
| K: | 6.38 in | F: | 6.38 |
| D: | 6.5 | N: | 10 |
| P: | 12.5 in | B: | 14.5 |
| LQ: | 9.68 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | E: | 6.38 |
| G: | 3.19 | BF: | 0.53 |
| T: | 2.25 | TAP Depth: | 1 in |
| H-Tap size: | 5/8 - 11 in | I: | 8.25 in |
| A: | 8.13 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 9798 | Ratio: | 60:1 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Speed: | 1750 |
| Reducer Style: | Standard | Maximum Input HP: | 5.07 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 600 | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Assembly: | Q-R | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 29.1 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 5.83 |
| Output Diameter (in): | 2.250 in | Frame Size: | 210TC |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Series Code: | Raider |
| Output Key: | 1/2 X 3.50 | Input Diameter (in): | 1.375 in |
| Reducer: | Worm - Right Angle | Model Code: | 600Q |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Torque Rating (in-lb): | 9743 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288370888 | Weight: | 350.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

