Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWPF1 7.5
Part #:E428
Catalog #:6GWPF1 7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 2.56 | Manufacturer Reducer Size: | 6 |
| Gear Type: | Worm | Ratio: | 7:1 |
| Accessory Type: | IRA |
General Specifications
| UPC: | 662460444123 | Weight: | 20.97 LB |
| Packaged Length: | 19.90 IN | Packaged Width: | 12.60 IN |
| Packaged Height: | 12.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

