Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWPF1 21
Part #:E433
Catalog #:6GWPF1 21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | Modular | Manufacturer Reducer Size: | 6 |
| Input HP: | 1.77 | Gear Type: | Worm |
| Center Distance (in): | 2.56 | Ratio: | 21:1 |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Accessory Type: | IRA | Output Torque Rating (in-lb): | 1083 in/lbs |
General Specifications
| UPC: | 662460444178 | Weight: | 20.77 LB |
| Packaged Length: | 19.80 IN | Packaged Width: | 12.60 IN |
| Packaged Height: | 12.40 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

