Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWPF1 47
Part #:E437
Catalog #:6GWPF1 47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 47:1 | Input Style: | Modular |
| Manufacturer Reducer Size: | 6 | Center Distance (in): | 2.56 |
| Gear Type: | Worm | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Accessory Type: | IRA |
General Specifications
| UPC: | 662460444215 | Weight: | 21.12 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 19.80 IN |
| Packaged Height: | 12.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

