Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWVPW3 21
Part #:E446
Catalog #:6GWVPW3 21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 21:1 | Gear Type: | Worm |
| Manufacturer Reducer Size: | 6 | Center Distance (in): | 2.56 |
| Input Style: | Modular | Accessory Type: | IRA |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662460444307 | Weight: | 27.89 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

