Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 10/1 A WR 56C
Part #:0270-06603
Catalog #:SSW264 10/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW260 | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Style: | A | Output RPM: | 175 |
| Input HP: | 4.492 | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Service Factor: | 1.0 | Ratio: | 10:1 |
| Model Code: | SSW264 | Overhung Load: | 1,150 |
| Reduction: | Single | Ratio Range: | 10:1 |
| Mounting Style: | A | Output Shaft Direction: | Double |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1475 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

