Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 50/1 A WR 56C
Part #:0270-06609
Catalog #:SSW264 50/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Style: | A |
| Frame Size: | 56C | Ratio: | 50:1 |
| Series Code: | SSW260 | Input HP: | 1.42 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW264 |
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Ratio Range: | 50:1 |
| Mounting Style: | A | Reduction: | Single |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1843 in/lbs |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

