Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 10/1 B WR 56C
Part #:0270-06615
Catalog #:SSW264 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Output RPM: | 175 |
| Ratio: | 10:1 | Style: | B |
| Service Factor: | 1.0 | Model Code: | SSW264 |
| Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | SSW260 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm - Right Angle |
| Input HP: | 4.492 | Overhung Load: | 1,150 |
| Output Shaft Direction: | Left | Input Style: | C-Face Quill |
| Reduction: | Single | Mounting Style: | B |
| Ratio Range: | 10:1 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1475 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

