Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 40/1 B WR 56C
Part #:0270-06620
Catalog #:SSW264 40/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input HP: | 1.695 |
| Style: | B | Ratio: | 40:1 |
| Model Code: | SSW264 | Series Code: | SSW260 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm - Right Angle |
| Output RPM: | 43.75 | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Reduction: | Single |
| Mounting Style: | B | Ratio Range: | 40:1 |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1854 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961753892 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

