Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 5/1 C WR 56C
Part #:0270-06625
Catalog #:SSW264 5/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Series Code: | SSW260 |
| Style: | C | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW264 |
| Output RPM: | 350 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Input HP: | 6.693 | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Mounting Style: | C |
| Reduction: | Single | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1130 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

