Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 20/1 C WR 56C
Part #:0270-06629
Catalog #:SSW264 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.250 in | Series Code: | SSW260 |
| Output RPM: | 87.5 | Model Code: | SSW264 |
| Product Type: | Right Angle | Frame Size: | 56C |
| Input HP: | 2.965 | Ratio: | 20:1 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.625 in |
| Style: | C | Reduction: | Single |
| Output Shaft Direction: | Right | Input Style: | C-Face Quill |
| Mounting Style: | C | Overhung Load: | 1,150 |
| Ratio Range: | 20:1 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1836 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

