Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 80/1 C WR 56C
Part #:0270-06635
Catalog #:SSW264 80/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW264 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Style: | C |
| Input HP: | 0.577 | Ratio: | 80:1 |
| Service Factor: | 1.0 | Output RPM: | 21.9 |
| Series Code: | SSW260 | Ratio Range: | 80:1 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Overhung Load: | 1,150 |
| Mounting Style: | C | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1092 in/lbs |
General Specifications
| UPC: | 662961822369 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

