Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 60/1 A WR 143TC
Part #:0270-06646
Catalog #:SSW264 60/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.216 | Ratio: | 60:1 |
| Model Code: | SSW264 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Series Code: | SSW260 | Gear Type: | Worm - Right Angle |
| Style: | A | Frame Size: | 140TC |
| Product Line: | Stainless Steel Worm Gear Drive | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Mounting Style: | A |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Overhung Load: | 1,150 | Output Shaft Direction: | Double |
| Reduction: | Single | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1805 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

