Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 80/1 A WR 143TC
Part #:0270-06647
Catalog #:SSW264 80/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW264 | Ratio: | 80:1 |
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Input HP: | 0.577 | Frame Size: | 140TC |
| Series Code: | SSW260 | Output Diameter (in): | 1.250 in |
| Output RPM: | 21.9 | Style: | A |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Mounting Style: | A |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1092 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

