Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 50/1 B WR 143TC
Part #:0270-06657
Catalog #:SSW264 50/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 1.42 | Gear Type: | Worm - Right Angle |
| Model Code: | SSW264 | Ratio: | 50:1 |
| Style: | B | Input Diameter (in): | 0.875 in |
| Service Factor: | 1.0 | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Series Code: | SSW260 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Reduction: | Single | Overhung Load: | 1,150 |
| Output Shaft Direction: | LEFT | Mounting Style: | B |
| Ratio Range: | 50:1 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 1843 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798842776 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

