Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 40/1 A WR 182TC
Part #:0270-06680
Catalog #:SSW264 40/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input HP: | 1.695 |
| Output Diameter (in): | 1.250 in | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output RPM: | 43.75 | Gear Type: | Worm - Right Angle |
| Style: | A | Frame Size: | 180TC |
| Model Code: | SSW264 | Input Diameter (in): | 1.125 in |
| Series Code: | SSW260 | Reduction: | Single |
| Overhung Load: | 1,150 | Mounting Style: | A |
| Output Shaft Direction: | Double | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1854 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

