Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 50/1 A WR 182TC
Part #:0270-06681
Catalog #:SSW264 50/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | Right Angle |
| Frame Size: | 180TC | Series Code: | SSW260 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1.0 |
| Output RPM: | 35 | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW264 | Ratio: | 50:1 |
| Gear Type: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Input HP: | 1.42 | Mounting Style: | A |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Reduction: | Single | Ratio Range: | 50:1 |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1843 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

