Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 15/1 C WR 182TC
Part #:0270-06700
Catalog #:SSW264 15/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Series Code: | SSW260 |
| Style: | C | Output Diameter (in): | 1.250 in |
| Frame Size: | 180TC | Input HP: | 3.614 |
| Output RPM: | 116.7 | Service Factor: | 1.0 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Model Code: | SSW264 | Mounting Style: | C |
| Reduction: | Single | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

