Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 40/1 C WR 182TC
Part #:0270-06704
Catalog #:SSW264 40/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Model Code: | SSW264 |
| Ratio: | 40:1 | Frame Size: | 180TC |
| Series Code: | SSW260 | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | C | Input HP: | 1.695 |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Input Diameter (in): | 1.125 in | Output RPM: | 43.75 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Mounting Style: | C |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 1854 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

