Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 80/1 A WR 56C 1.000
Part #:0270-06719
Catalog #:SSW265 80/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 80:1 | Model Code: | SSW265 |
| Series Code: | SSW260 | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Frame Size: | 56C | Input HP: | 0.577 |
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Style: | A |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Mounting Style: | A | Ratio Range: | 80:1 |
| Output Shaft Direction: | L or R | Reduction: | Single |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1092 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961821898 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

