Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 100/1 A WR 143TC 1.250
Part #:0270-06828
Catalog #:SSW265 100/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Series Code: | SSW260 | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Output RPM: | 17.5 |
| Service Factor: | 1.0 | Model Code: | SSW265 |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 140TC |
| Input HP: | 0.386 | Gear Type: | Worm - Right Angle |
| Style: | A | Output Shaft Direction: | L or R |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Reduction: | Single | Mounting Style: | A |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 851 in/lbs |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

