Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 40/1 A WR 143TC 1.500
Part #:0270-06848
Catalog #:SSW265 40/1 A WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Model Code: | SSW265 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output RPM: | 43.75 | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 140TC | Gear Type: | Worm - Right Angle |
| Style: | A | Input HP: | 1.695 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.875 in |
| Series Code: | SSW260 | Reduction: | Single |
| Mounting Style: | A | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1854 in/lbs |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

