Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 40/1 A WR 182TC 1.125
Part #:0270-06872
Catalog #:SSW265 40/1 A WR 182TC 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW265 | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output RPM: | 43.75 | Input HP: | 1.695 |
| Gear Type: | Worm - Right Angle | Series Code: | SSW260 |
| Style: | A | Frame Size: | 180TC |
| Output Diameter (in): | 1.125 in | Service Factor: | 1.0 |
| Input Diameter (in): | 1.125 in | Reduction: | Single |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1854 in/lbs |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

