Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 40/1 B WR 56C 1.000
Part #:0270-06932
Catalog #:SSW265 40/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW260 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Input HP: | 1.695 | Service Factor: | 1.0 |
| Ratio: | 40:1 | Style: | B |
| Output RPM: | 43.75 | Frame Size: | 56C |
| Model Code: | SSW265 | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Mounting Style: | B |
| Ratio Range: | 40:1 | Reduction: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

