Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 10/1 B WR 56C 1.125
Part #:0270-06939
Catalog #:SSW265 10/1 B WR 56C 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Gear Type: | Worm - Right Angle |
| Ratio: | 10:1 | Output RPM: | 175 |
| Frame Size: | 56C | Series Code: | SSW260 |
| Product Type: | Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Service Factor: | 1.0 | Model Code: | SSW265 |
| Input Diameter (in): | 0.625 in | Input HP: | 4.492 |
| Style: | B | Reduction: | Single |
| Mounting Style: | B | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1475 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

