Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 7.5/1 B WR 56C 1.500
Part #:0270-06986
Catalog #:SSW265 7.5/1 B WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW265 | Style: | B |
| Service Factor: | 1.0 | Input HP: | 4.956 |
| Output RPM: | 233.3 | Series Code: | SSW260 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Output Shaft Direction: | L or R |
| Reduction: | Single | Mounting Style: | B |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1235 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

