Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 20/1 B WR 143TC 1.000
Part #:0270-07001
Catalog #:SSW265 20/1 B WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Input HP: | 2.965 |
| Frame Size: | 140TC | Output RPM: | 87.5 |
| Series Code: | SSW260 | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Model Code: | SSW265 |
| Product Line: | Stainless Steel Worm Gear Drive | Style: | B |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Mounting Style: | B | Reduction: | SINGLE |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1836 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961821942 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

