Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 7.5/1 B WR 143TC 1.125
Part #:0270-07010
Catalog #:SSW265 7.5/1 B WR 143TC 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Product Line: | Stainless Steel Worm Gear Drive | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 233.3 |
| Service Factor: | 1.0 | Series Code: | SSW260 |
| Frame Size: | 140TC | Gear Type: | Worm - Right Angle |
| Style: | B | Input HP: | 4.956 |
| Model Code: | SSW265 | Input Style: | C-Face Quill |
| Reduction: | Single | Mounting Style: | B |
| Output Shaft Direction: | L or R | Ratio Range: | 7.5:1 |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1235 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

