Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 25/1 B WR 143TC 1.250
Part #:0270-07038
Catalog #:SSW265 25/1 B WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Style: | B | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 2.487 | Output RPM: | 70 |
| Series Code: | SSW260 | Model Code: | SSW265 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | L or R | Mounting Style: | B |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1869 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

