Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 20/1 B WR 182TC 1.125
Part #:0270-07085
Catalog #:SSW265 20/1 B WR 182TC 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 2.965 | Series Code: | SSW260 |
| Service Factor: | 1.0 | Style: | B |
| Output RPM: | 87.5 | Output Diameter (in): | 1.125 in |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Frame Size: | 180TC | Model Code: | SSW265 |
| Gear Type: | Worm - Right Angle | Mounting Style: | B |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

