Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 30/1 B WR 182TC 1.438
Part #:0270-07123
Catalog #:SSW265 30/1 B WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Style: | B |
| Frame Size: | 180TC | Gear Type: | Worm - Right Angle |
| Series Code: | SSW260 | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Diameter (in): | 1.438 in |
| Input HP: | 2.145 | Model Code: | SSW265 |
| Service Factor: | 1.0 | Reduction: | Single |
| Ratio Range: | 30:1 | Mounting Style: | B |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1883 in/lbs |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

