Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 5/1 A WR 56C
Part #:0270-07186
Catalog #:SSW134 5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 350 |
| Series Code: | SSW130 | Frame Size: | 56C |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Input HP: | 1.248 |
| Style: | A | Model Code: | SSW134 |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Mounting Style: | A |
| Reduction: | SINGLE | Overhung Load: | 225 |
| Output Shaft Direction: | Double | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 209 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

