Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 10/1 A WR 56C
Part #:0270-07188
Catalog #:SSW134 10/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Style: | A |
| Series Code: | SSW130 | Input Diameter (in): | 0.625 in |
| Ratio: | 10:1 | Output RPM: | 175 |
| Gear Type: | Worm - Right Angle | Input HP: | 0.823 |
| Model Code: | SSW134 | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Reduction: | Single | Ratio Range: | 10:1 |
| Mounting Style: | A | Output Shaft Direction: | Double |
| Overhung Load: | 225 | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 263 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961822000 | Weight: | 18.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

