Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 20/1 A WR 56C
Part #:0270-07190
Catalog #:SSW134 20/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | Right Angle |
| Frame Size: | 56C | Series Code: | SSW130 |
| Output RPM: | 87.5 | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Ratio: | 20:1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Input HP: | 0.551 | Model Code: | SSW134 |
| Product Line: | Stainless Steel Worm Gear Drive | Overhung Load: | 225 |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Mounting Style: | A | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 320 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

