Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 50/1 B WR 56C
Part #:0270-07206
Catalog #:SSW134 50/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Model Code: | SSW134 |
| Input Diameter (in): | 0.625 in | Style: | B |
| Frame Size: | 56C | Ratio: | 50:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Input HP: | 0.285 | Series Code: | SSW130 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Service Factor: | 1.0 | Mounting Style: | B |
| Ratio Range: | 50:1 | Overhung Load: | 225 |
| Output Shaft Direction: | LEFT | Input Style: | C-Face Quill |
| Reduction: | Single | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 327 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798859453 | Weight: | 18.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

