Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 30/1 C WR 56C
Part #:0270-07216
Catalog #:SSW134 30/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 0.395 |
| Output Diameter (in): | 0.625 in | Style: | C |
| Frame Size: | 56C | Model Code: | SSW134 |
| Service Factor: | 1.0 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Series Code: | SSW130 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Mounting Style: | C |
| Overhung Load: | 225 | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 314 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

