Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 80/1 C WR 56C
Part #:0270-07220
Catalog #:SSW134 80/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW134 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input HP: | 0.121 |
| Style: | C | Output Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW130 |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Shaft Direction: | Right | Input Style: | C-Face Quill |
| Mounting Style: | C | Reduction: | Single |
| Overhung Load: | 225 | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 183 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

