Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 15/1 A WR 143TC
Part #:0270-07225
Catalog #:SSW134 15/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Output RPM: | 116.7 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm - Right Angle |
| Style: | A | Frame Size: | 140TC |
| Input HP: | 0.642 | Product Type: | Right Angle |
| Series Code: | SSW130 | Ratio: | 15:1 |
| Model Code: | SSW134 | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Overhung Load: | 225 |
| Ratio Range: | 15:1 | Reduction: | Single |
| Mounting Style: | A | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 292 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

