Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 20/1 B WR 143TC
Part #:0270-07238
Catalog #:SSW134 20/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.551 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | SSW134 |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Frame Size: | 140TC |
| Ratio: | 20:1 | Output Diameter (in): | 0.625 in |
| Output RPM: | 87.5 | Style: | B |
| Series Code: | SSW130 | Mounting Style: | B |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load: | 225 |
| Ratio Range: | 20:1 | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 320 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

