Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 30/1 B WR 143TC
Part #:0270-07240
Catalog #:SSW134 30/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 0.625 in | Style: | B |
| Output RPM: | 58.3 | Series Code: | SSW130 |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm - Right Angle | Input HP: | 0.395 |
| Product Type: | Right Angle | Model Code: | SSW134 |
| Frame Size: | 140TC | Output Shaft Direction: | Left |
| Ratio Range: | 30:1 | Mounting Style: | B |
| Overhung Load: | 225 | Reduction: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 314 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

